??
CAD model selection
M820-PA-036-50-0-L90
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M 820 (configurable) swing clamp double acting - Swing clamp double acting / O-Ring connection
Bill of material
M820-PA-036-50-0-L90
BN
Order number
POS
Position
KOPFVIS
head design
SD
piston Ø
mm
HUB
stroke
mm
INDEX
indexing
SP
clamping position
°
ER
turning direction
SCW
Swivelling angle
°
A
a Extended
mm
B
b
mm
C
c
mm
D
d +-0.1
mm
E
e
mm
F
f
mm
G
g
mm
H
h
mm
I
Øi f7
mm
J
j -0.05/-0.15
mm
K
kx45°
0.7 mm
L
l
mm
M
m
mm
N
n
mm
O
o
mm
P
p
mm
Q
q
mm
R
r
mm
S
s
mm
T
t -0.1
mm
U
u
mm
V
v Dg. (4x)
mm
X
x
mm
Y
y
mm
Z
z
mm
A2
a2
mm
B2
b2
C2
c2 +-0.05
1.4 mm
D2
d2 +0.1
mm
E2
mm
F2
diameter piston
mm
G2
diameter rod
mm
H2
swing stroke
mm
I2
linear stroke
mm
J2
Swivelling angle
90 Grad
K2
Piston area clamping
cm^2
L2
Piston area unclamping
cm^2
M2
volume return stroke
cm^3
N2
Volume unclamped
cm^3
O2
Max. pulling force (100bar) without power losses
kN
P2
max. valid volume flow depents on length of clamping arm
l/min
Q2
maximum pressure
250 bar
R2
minimum pressure
30 bar
S2
Nm
Previews
3D
Dimension
2D
Download CAD models