??
CAD model selection
M622-PA-036-25-0-0-M
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M 622 (configurable) swing clamp double acting - Swing clamp double acting / O-Ring connection
Bill of material
M622-PA-036-25-0-0-M
BN
Order number
POS
Position
KOPFVIS
head design
SD
rod Ø
mm
HUB
stroke
mm
H
fine adjustment stroke
mm
Enter value for H
fine adjustment stroke
mm
cm
inch
ft
INDEX
indexing
INFO1
example for configuration
PDF example configuration PDF
INFO2
selection clamping position
PDF selection clamping position PDF
SP
clamping position
°
INFO4
selection turnning direction
PDF selection swing direction PDF
ER
turning direction
INFO3
selection swing angle
PDF selection swing angle PDF
SCW
Swivelling angle
°
MA
metal deflector
A
a
mm
B
b
mm
C
c
mm
D
d
mm
E
e
mm
F
f
mm
G
g
mm
I
i Ø
mm
J
j Ø
mm
K
k Ø
mm
L
l Ø
mm
M
m Ø
mm
N
n Ø
mm
O
o
mm
P
p
mm
Q
q Ø
mm
R
r
mm
S
s
15 mm
T
t Ø
8.5 mm
U
u Ø
14 mm
V
v
1.4 mm
W
w Ø
11.0 mm
A3
a3
mm
B3
b3
mm
C3
c3
mm
D3
d3 Ø
mm
E3
e3
mm
F3
f3 Ø
mm
G3
g3
mm
H3
h3
mm
I3
i3
mm
J3
j3
mm
NM
tightening torque
Nm
A2
diameter piston
mm
B2
diameter rod
mm
C2
linear stroke
mm
E2
Swivelling angle
0 °
F2
Piston area clamping
cm^2
G2
Piston area unclamping
cm^2
H2
volume return stroke
cm^3
I2
volume stroke
cm^3
J2
Max. pulling force (100bar) without power losses
kN
SHUB
swing stroke
0 mm
MAXD
maximum pressure
250 bar
MIND
minimum pressure
30 bar
MAXVOL
max. valid volume flow depents on length of clamping arm
l/min
GEW
Weight
kg
SPANNKRAFT
clamping force chart
PDF CLAMPING FORCE CHART PDF
SPANNARM
clamping arm
- PDF
GG
Total base price
1035.0 Eur
Previews
3D
Dimension
2D
Download CAD models