??
CAD model selection
M620-PA-042-40-0-0-M
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M 620 (configurable) swing clamp double acting - swing clamp double acting / O-Ring connection
Bill of material
M620-PA-042-40-0-0-M
BN
order number
POS
psition
KOPFVIS
head design
SD
rod Ø
mm
HUB
stroke
mm
E
fine adjustment stroke
mm
Enter value for E
fine adjustment stroke
mm
cm
inch
ft
INDEX
indexing
INFO1
example for configuration
PDF example configuration PDF
INFO2
selection clamping position
PDF selection clamping position PDF
SP
clamping position
°
INFO4
selection turnning direction
PDF selection swing direction PDF
ER
turning direction
INFO3
selection swing angle
PDF selection swing angle PDF
SCW
Swivelling angle
°
MA
metal deflector
A
a
mm
B
b
mm
C
c
mm
D
d
mm
F
f
mm
G
mm
H
h Ø
mm
I
i
mm
J
j
mm
K
k Ø
mm
L
l Ø
mm
M
m Ø
mm
N
n
mm
O
o
mm
P2
p2
mm
P
p Ø
mm
Q
q
mm
R
r
mm
S
s
mm
T
t
mm
U
u
mm
V
v
mm
W
w Ø
mm
X
x Ø
mm
Y
y
1.4 mm
Z
z Ø
mm
NM
tightening torque
Nm
A2
diameter piston
mm
B2
diameter rod
mm
C2
linear stroke
mm
E2
Swivelling angle
0 °
F2
Piston area clamping
cm^2
G2
Piston area unclamping
cm^2
H2
volume return stroke
cm^3
I2
volume stroke
cm^3
J2
Max. pulling force (100bar) without power losses
kN
Q2
q2
mm
R2
r2
mm
SHUB
swing stroke
0 mm
MAXD
maximum pressure
250 bar
MIND
minimum pressure
30 bar
MAXVOL
max. valid volume flow depents on length of clamping arm
l/min
GEW
weight
kg
SPANNKRAFT
clamping force chart
PDF SPANNKRAFT DIAGRAMM PDF
SPANNARM
clamping arm
- PDF
GG
Gesamtsumme Grundpreis
1508.0 Eur
Previews
3D
Dimension
2D
Download CAD models