{micromat/rundzylinder/einschraubzylinder_doppelwirkend/m731_asmtab.prj},{NB=M 731, 731-1-020 (0)},{BN=731-1-020},{KB=20},{STG=12},{HUB=20},{HUBST=0},{DK100=3.1},{DZ100=2.0},{DK500=15.7},{DZ500=10.0},{E=31},{G=M32 x 1.5},{H=53},{K0=28},{K1=26},{K=37},{L=67},{L1=60},{M=20.0},{N=10.5},{O=M8 x 12},{XMIN=10},{UV=4 / 30},{SW=10},{AM=100},{P0=15},{GNDM=32.000},{GP=1.500},{ONDM=8.000},{OH=12.000},{U=4.000},{V=30.000},{R0=11.200},{C=5.000},{E0=30.000},{E1=3.900},{E2=4.200},{B0=3.000},{E3=5.300},{V0=24.700},{U0=28.000},{W0=26.000},{A=22.000},{B=29.500},{F=33.000},{P=34.500},{R=39.500},{S=42.500},{T=53.000},{PPATH=m731/m731_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
M 731, 731-1-020
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M731 - Screw In Clamping Cylinder, head flange,double acting
Bill of material
M 731, 731-1-020
BN
order number
731-1-020
731-1-020
KB
piston ØD
20
20
mm
STG
rod Ød
12
12
mm
HUB
stroke
20
20
mm
HUBST
Hubst
mm
Enter value for HUBST
Hubst
mm
cm
inch
ft
確定
DK100
compressive force (100bar)
3.1
3.1
kN
DZ100
pulling force (100bar)
2.0
2.0
kN
DK500
compressive force (500bar)
15.7
15.7
kN
DZ500
pulling force (500bar)
10.0
10.0
kN
E
GN 237.1 E
31
31
mm
G
M32 x 1.5
M32 x 1.5
mm
H
h
53
53
mm
K0
k
28
28
mm
K1
k1
26
26
mm
K
37
37
mm
L
67
67
mm
L1
60
60
mm
M
m
20.0
20.0
mm
N
n
10.5
10.5
mm
O
o
M8 x 12
M8 x 12
mm
XMIN
x min.
10
10
mm
UV
u/v
4 / 30
4 / 30
mm
SW
sw
10
10
mm
AM
tightening torque
100
100
Nm
P0
Ø p
15
15
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表