{micromat/keilspannelemente/ohne_abfrage/kolben_ohne_sicherheitsstufe/m530_asmtab.prj},{NB=M530-1-050_(0)},{SD=50},{HUB=25},{VITON=},{POS=0},{A=190},{B=100},{C=58},{D=20},{E=32},{E1=0.0},{F=85},{G=120},{H=85},{I=127},{J=177},{K=G1/4\"},{L=14},{M=26},{N=30.5},{O=37.0},{P=75},{Q=33},{R=21},{S=20},{T=80},{U=11},{V=30H7},{W=55},{A1=50},{B1=32},{C1=25},{F1=19-22},{F1X=[19:22]},{G1=350},{H1=100},{I1=130},{J1=M20 DIN 912-8.8},{K1=410},{GEW=10.6},{PPATH=assemblies/m530_asmtpl.prj},{SDNB=050}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
M530-1-050
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M 530 - Wedge Clamps with Position Monitoring
Bill of material
M530-1-050
BN
Order number
M530-1-050
M530-1-050
SD
rod Ø
50
50
mm
HUB
Stroke
25
25
mm
VITON
Viton
Standard
Viton
Standard
Viton
POS
Position
retracted
extended
retracted
extended
A
a
190
190
mm
B
b
100
100
mm
C
c
58
58
mm
D
d
20
20
mm
E
e
32
32
mm
E1
e1
0.0
0.0
mm
F
f
85
85
mm
G
g
120
120
mm
H
h
85
85
mm
I
i
127
127
mm
J
j
177
177
mm
K
k
G1/4"
G1/4"
L
l
14
14
mm
M
m
26
26
mm
N
n
30.5
30.5
mm
O
o
37.0
37.0
mm
P
p
75
75
mm
Q
q Ø
33
33
mm
R
r Ø
21
21
mm
S
s
20
20
mm
T
t
80
80
mm
U
u
11
11
mm
V
v Ø
30H7
30H7
mm
W
w Ø
55
55
mm
A1
BLZ diameter piston
50
50
mm
B1
BLZ diameter rod
32
32
mm
C1
BLZ strok max.
25
25
mm
D1
volume stroke
49.1
49.1
cm^3
E2
volume return stroke
29.0
29.0
cm^3
F1
Clamping strole range
19-22
19-22
mm
G1
Maximum operation pressure
350
350
bar
H1
Clamping force max.
100
100
kN
I1
Tetention force (Screw quality 8.8)
130
130
kN
J1
Screws DIN912-8.8 (4x)
M20 DIN 912-8.8
M20 DIN 912-8.8
K1
tightening torque
410
410
Nm
GEW
Weight
10.6
10.6
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表